Caterpillar 308E2 HT

Caterpillar 308E2 HT

Price
89,000 USD
Year
2017
Working hours
1251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 HT
CategoryCrawler Excavators
Serial NumberFJX07958
Unit NumberFJX07958
Catalog NumberCU4529939
Manufacturing Year2017
Hours1251 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 89,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Additional InformationCOUPLER, PG, HYD, DUAL LOCK
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
*COOLING, HIGH AMBIENT
*CONTROL PATTERN CHANGER
FILM, QUICK COUPLER, ANSI
SERIALIZED TECHNICAL MEDIA KIT
*STICK AR-HOE LONG
FILM, PRODUCT LINK, ANSI
*TRACK,450MM TG W/RUBBER PAD
*PLUGS, MIRROR MOUNT
*BLADE, 91", BOLT-ON
*LIGHTS, STANDARD
*308E2 HYDRAULIC EXCAVATOR
*CONTROL AR-AUX (COMMON)
*HYDRAULICS, AUX.,QC,(L-STK)
*HEATER, JACKET WATER
*RADIO, AM/FM
*STICK PKG, LONG W/BKT LINKAGE
*LINES, BOOM
*DRAIN, ECOLOGY
*LINKAGE, BUCKET, W/LIFTING EYE
*ALARM, TRAVEL
*TANK, FUEL
*BELT, SEAT, 76MM RETRACTABLE
*LINES, STICK
*COUNTERWEIGHT, EXTRA
INSTRUCTIONS, ANSI
*PRODUCT LINK, CELLULAR, PL240
LANE 1 ORDER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • 5/8 full
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 2017
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • N
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Overall good condition
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Overall good condition
  • Leveling blade. Metal cover for leveling blade hydraulic cylinder is bent slightly in a few areas.
boom
  • Overall good condition
  • Good
  • Good
  • Good
stick
  • Overall good condition
  • Good
  • Good
  • Good
bucket
  • Yes
  • Overall good condition
  • 21"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Overall good condition
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE65%
Notes - UNDERCARRIAGEOverall good condition
Track ShoesTriple grouser with rubber pads
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Overall good condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone