Caterpillar 308 THB

Caterpillar 308 THB

Price
134,000 USD
Year
2019
Working hours
471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308 THB
CategoryCrawler Excavators
Serial NumberGG800658
Unit Number478389
Catalog NumberCU4661286
Manufacturing Year2019
Hours471 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 134,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationLIGHTS, STANDARD CAB & WORK
HEATER, WATER JACKET
2019 CATERPILLAR 308CR EXCAVATOR
ENGINE,C3.3B, 70HP,TIER 4
CONTROL, QUICK COUPLER
12 VOLT / 90 AMP SYSTEM
LINES, BOOM
THUMB,HYD + COUPLER,PG,MAN, 8T
LINES, STICK
BUCKET-HD, 24", 8.1 FT3, 7T
COUNTERWEIGHT, EXTRA 552 LB
ALARM, TRAVEL
CONTROL PATTERN CHANGER
AS IS / AS RECEIVED
CAMERA, REAR VIEW
BELT, SEAT, 76MM RETRACTABLE
CAT KEY,WITH PASSCODE OPTION
308 07A CR MINI EXCAVATOR
STD BLADE & TRACK W/PADS PKG
ELECTRICAL ARR, C3.3 HRC
STICK PACKAGE, LONG, W/THUMB
ENGINE, EPA TIER 4 FINAL
LINES, AUX, QC, LONG STK
DRAIN, ECOLOGY
MONITOR, STD, CAMERA READY
KIT, 2 WAY CONTROL
HAND & FOOT CONTROLS / HORN
471/08/07/20
2 SPEED TRAVEL, AUTOMATIC
BLADE, LEVELING BACK-FILL
SOFTWARE, PROPORTIONAL
SOFTWARE, CODED START
BOOM ... 1" & STICK ... STICK STEER
HYDRAULICS, STANDARD ... AIR SUSP, FABRIC,
RADIO, AM-FM
PRODUCT LINK,CELLULAR,PLE642
BOOM, SWING
LINKAGE, BUCKET W/ LIFTING
TRACK,17.7" RUBBER ,W/5 ROLLERS
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationLIGHTS, STANDARD CAB & WORK
HEATER, WATER JACKET
2019 CATERPILLAR 308CR EXCAVATOR
ENGINE,C3.3B, 70HP,TIER 4
CONTROL, QUICK COUPLER
12 VOLT / 90 AMP SYSTEM
LINES, BOOM
THUMB,HYD + COUPLER,PG,MAN, 8T
LINES, STICK
BUCKET-HD, 24", 8.1 FT3, 7T
COUNTERWEIGHT, EXTRA 552 LB
ALARM, TRAVEL
CONTROL PATTERN CHANGER
AS IS / AS RECEIVED
CAMERA, REAR VIEW
BELT, SEAT, 76MM RETRACTABLE
CAT KEY,WITH PASSCODE OPTION
308 07A CR MINI EXCAVATOR
STD BLADE & TRACK W/PADS PKG
ELECTRICAL ARR, C3.3 HRC
STICK PACKAGE, LONG, W/THUMB
ENGINE, EPA TIER 4 FINAL
LINES, AUX, QC, LONG STK
DRAIN, ECOLOGY
MONITOR, STD, CAMERA READY
KIT, 2 WAY CONTROL
HAND & FOOT CONTROLS / HORN
471/08/07/20
2 SPEED TRAVEL, AUTOMATIC
BLADE, LEVELING BACK-FILL
SOFTWARE, PROPORTIONAL
SOFTWARE, CODED START
BOOM ... 1" & STICK ... STICK STEER
HYDRAULICS, STANDARD ... AIR SUSP, FABRIC,
RADIO, AM-FM
PRODUCT LINK,CELLULAR,PLE642
BOOM, SWING
LINKAGE, BUCKET W/ LIFTING
TRACK,17.7" RUBBER ,W/5 ROLLERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone