Caterpillar 308E2

Caterpillar 308E2

Price
87,500 USD
Year
2015
Working hours
1859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2
CategoryCrawler Excavators
Serial NumberFJX04224
Unit NumberW66014
Catalog NumberCU4474869
Manufacturing Year2015
Hours1859 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 87,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information**NOT AVAILABLE FOR RPO**
ALARM, TRAVEL
BLADE, 91", BOLT-ON
BUCKET-HD, 24" 0.30YD3
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
LINES, BOOM
LINES, STICK
PLUGS, MIRROR MOUNT
RADIO, AM/FM
STICK PKG, LONG W/BKT LINKAGE
SWING BOOM
TANK, FUEL
TRACK, 450MM RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone