Quick Search

CAT 308E2 TH

CAT 308E2 TH

Year
2015
Working hours
3,771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE PACIFIC
Kauai, HI
+1 808 676 0397
Show phone number
Basic information
BrandCAT 308E2 TH
Hawthorne Cat - Waipahu
CategoryCrawler Excavators
Serial NumberFJX04031
Unit NumberH15027
Catalog Number2262262
Year2015
Hours3,771 h
CountryUnited States
LocationKauai, United States
Pricing
Price Excluding Tax68,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FILM, QUICK COUPLER, ANSIFILM, QUICK COUPLER, ANSI
Additional information*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*BLADE, 91", BOLT-ON
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STANDARD
*DRAIN, STANDARD
*GUARD, SWIVEL HD
*HEATER, JACKET WATER
*HYDRAULICS, AUX.,QC,(L-STK)
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE (LNG) (W/ THUMB)
*STICK PKG, LONG W/BKT LINKAGE
*TANK, FUEL
*TRACK,450MM TG W/RUBBER PAD
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB HYD, COUPLER HYDRAULIC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering