Quick Search

Caterpillar 308-07A

Caterpillar 308-07A

Price
US$ 102,126
Year
2020
Working hours
1,912 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Teningen-nimburg
+49 7663931129
Show phone number
Basic information
BrandCaterpillar 308-07A
CategoryCrawler Excavators
Serial NumberGW800987
Unit NumberGW800987
Catalog Number4904213
Year2020
Hours1,912 h
CountryGermany
LocationTeningen-Nimburg, Germany
Pricing
Price Excluding Tax102,126 USD
Tax (19%)19,404 USD
Price Including Tax121,530 USD
Details
Additional informationBUCKET CONDITION: 70 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
CUTTING WIDTH: 1000 MM
UNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
LENGTH OF STICK: 2400 MM
TRACK SHOES (PADS) CONDITION: 75 %
TRACK SHOES (PADS) WIDE: 450 MM
BUCKET 2 CONDITION: 80 %
CUTTING WIDTH: 1700 MM
BUCKET 3 CONDITION: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering