Caterpillar 308ECR

Caterpillar 308ECR

Price
59,668 USD
Year
2016
Working hours
2809 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308ECR
CategoryCrawler Excavators
Serial NumberFJX05423
Unit NumberFJX05423
Catalog NumberCU4703204
Manufacturing Year2016
Hours2809 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax59,668 USD
Tax (16%)9,547 USD
Price Including Tax69,215 USD
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 35 %
UNDERCARRIAGE TRACK LINKS: 70 %
LENGTH OF STICK: 1600 MM
UNDERCARRIAGE CARRIER ROLLERS: 75 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
OPERATING WEIGHT: 8.4 T
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 66 HP
TRACK SHOES (PADS) WIDE: 450 MM
CUTTING WIDTH: 800 MM
UNDERCARRIAGE IDLERS: 75 %
BUCKET CONDITION: 60 %
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 35 %
UNDERCARRIAGE TRACK LINKS: 70 %
LENGTH OF STICK: 1600 MM
UNDERCARRIAGE CARRIER ROLLERS: 75 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
OPERATING WEIGHT: 8.4 T
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 66 HP
TRACK SHOES (PADS) WIDE: 450 MM
CUTTING WIDTH: 800 MM
UNDERCARRIAGE IDLERS: 75 %
BUCKET CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Soeren Wurmbach
Germany
Telephone:+49 7309 54150
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone