Caterpillar 308ECR

Caterpillar 308ECR

Price
On Request
Year
2014
Working hours
2018 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308ECR
CategoryCrawler Excavators
Serial NumberFJX01344
Unit NumberFJX01344
Catalog NumberCU4537083
Manufacturing Year2014
Hours2018 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 70 %
OPERATING WEIGHT: 8.4 T
ENGINEPOWER: 66 HP
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone