Quick Search

Caterpillar 308ECR

Caterpillar 308ECR

Price
On Request
Year
2013
Working hours
4,222 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Illingen
+49 682540513
Show phone number
Basic information
BrandCaterpillar 308ECR
CategoryCrawler Excavators
Serial NumberTMX00405
Unit NumberTMX00405
Catalog Number10001094
Year2013
Hours4,222 h
CountryGermany
LocationIllingen, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationTRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
OPERATING WEIGHT: 8.4 T
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
ENGINEPOWER: 66 HP
CUTTING WIDTH: 600 MM
TRACK SHOES (PADS) WIDE: 450 MM
QUICK COUPLER TYPE: CW10 MECH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering