Caterpillar 308ECR

Caterpillar 308ECR

Price
63,223 USD
Year
2013
Working hours
2023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308ECR
CategoryCrawler Excavators
Serial NumberGBJ01914
Unit NumberGBJ01914
Catalog NumberCU4579917
Manufacturing Year2013
Hours2023 h
CountryGermany
LocationKlipphausen
Pricing
Price Excluding Tax$ 63,223
Tax (16%)$ 10,116
Price Including Tax$ 73,339
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
CUTTING WIDTH: 600 MM
OPERATING WEIGHT: 8.4 T
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 66 HP
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 450 MM
UNDERCARRIAGE IDLERS: 60 %
LENGTH OF STICK: 1670 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
CUTTING WIDTH: 600 MM
OPERATING WEIGHT: 8.4 T
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 66 HP
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 450 MM
UNDERCARRIAGE IDLERS: 60 %
LENGTH OF STICK: 1670 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone