Caterpillar 308ECRSB

Caterpillar 308ECRSB

Price
55,000 USD
Year
2013
Working hours
2828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308ECRSB
CategoryCrawler Excavators
Serial NumberGBJ02054
Unit NumberGBJ2054-A
Catalog NumberCU4625997
Manufacturing Year2013
Hours2828 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 55,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLR bent slight, right access cover misaligned by front hinge, still latches
  • Good
  • Good
  • FairLF bent slight
  • FairFaded slight, scratches
  • Good
safety items
  • YesFire extinguisher mount screwed to rear center post behind seat
  • Good
  • Good
gauges, operator station, console
  • YesInoperable
  • Yes
  • 7/8
  • Cat AM/FM radio, ET product status report wouldn’t download
  • GoodFeels cold
  • Good
  • GoodDoor hold open latch doesn’t latch, lubricate and inspect
  • Good
  • Good
  • Good
  • FairWindshield broken, has new glass
  • Good
  • FairInoperable
  • Good
  • Good5/2012
  • GoodHeated, air suspension seat
  • Good
  • FairInoperable, Cat quote has wire harness repair needed
engine
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • Red
  • C3.3B Cat diesel
  • Good
  • Slight blue at startup, cleared out
  • Good
  • GoodBelts worn slight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • GoodClean
  • Good
  • Good
  • Good
  • GoodCores little dirty, clean
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairLeft boom light broken, right inoperable
  • Good
  • Good
hydraulics
  • Boom swing cylinder and front leveling blade cy good, cover over blade cylinder torn, bent slight
  • FairRod seal seeping, rod has pit marks, Cat has quote
  • Good
  • Good
  • FairLine to thumb cylinder leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCylinder wet, dust seal pushed out, clean and inspect, could be from line leak
  • Good2 speed functioning
attachments / work tools
  • Yes12” x 48” Cat hydraulic thumb, end tooth tine bent slight, pivot p/b bad, bushing missing on right, Cat has quote to line bore and new p/b
  • 91” wide front leveling blade, cutting edge torn very slight on right end, has float position
boom
  • Swing turret p/b good
  • Good
  • Good
  • Good
stick
  • 7’3”
  • Good
  • Good
  • Good
bucket
  • Yes
  • Cat
  • Cat hydraulic coupler, doesn’t uncouple, further inspection needed, Cat has quote
  • 36”
  • FairBottom dented up slight
  • PoorBucket pivot p/b worn bad, Cat has quote to line bore and p/b, dogbone linkage p/b worn slight
  • Good
  • Good
  • Good
  • GoodOuter spade teeth worn slight
final drives
  • No leaks
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAbout 80%
Link Part Number154MM
SegmentsWorn very slight
Track Shoes18" wide triple grouser shoes with rubber pads, rubber torn, abrasion
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front858500
Links72.5732718
Pins & Bushings (Internal)6206203030
Track Roller 11313.52030
Track Roller 513132020
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone