Caterpillar 308E2CR

Caterpillar 308E2CR

Price
68,000 USD
Year
2016
Working hours
2326 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR
CategoryCrawler Excavators
Serial NumberFJX06082
Unit NumberG16-201M
Catalog NumberCU4539698
Manufacturing Year2016
Hours2326 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$ 68,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • 24" BUCKET • 91" BLADE

TANK, FUEL
BLADE, 91", BOLT-ON
TRACK,450MM TG W/RUBBER PAD
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
CCU (CAT CERTIFIED USED)
COUNTERWEIGHT, STANDARD
STICK PKG, LONG W/BKT LINKAGE
DRAIN, ECOLOGY
GUARD, SWIVEL
SERIALIZED TECHNICAL MEDIA KIT
ENGINE SN#8GE2040
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Goodsome scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscratches
  • Good
  • Good
  • FairRT door top dented
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Faircab door inside latch handle bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDated 4/16
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Fairbucket pin worn
stick
  • 87"
  • Good
  • Good
bucket
  • No
  • 24"
  • Poorworn and dented
  • Good
  • Good
  • Good
  • Fairsome wear
  • Poorcracks
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Links6" pitch
SegmentsGood
Track Shoes18" rubber padded
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front83.5mm18
Idlers Front26.5mm14
Links73.5mm9
Pins & Bushings (External)40mm28
Pins & Bushings (Internal)615mm0
Segmentsgood
Track Roller 112.5mm15
Track Roller 212mm10
Track Roller 312.5mm15
Track Roller 412.5mm15
Track Roller 512mm10
Track Shoes (Width)18"
comments, misc. repairs, general remarks
  • cab door handle bent - RT door top dented - scratches on machine and cab - bucket pin worn - bucket worn
  • Rubber track pads chunked
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone