Caterpillar 308E2 CRCB

Caterpillar 308E2 CRCB

Price
89,900 USD
Year
2015
Working hours
516 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 CRCB
CategoryCrawler Excavators
Serial NumberFJX04791
Unit Number17G00138
Catalog NumberCU2481669
Manufacturing Year2015
Hours516 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$ 89,900
Tax-
Price Including Tax-
Details
Additional Information*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, BOOM, W/CHECK VALVE
*LINES, STICK, W/CHECK VALVE
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
BLADE, 91", BOLT-ON
COUNTERWEIGHT, STANDARD
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
ENG SN 8FQ3704 MSO ACHVJ
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
QC S/N 2057260-02
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Features
Additional Information*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, BOOM, W/CHECK VALVE
*LINES, STICK, W/CHECK VALVE
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
BLADE, 91", BOLT-ON
COUNTERWEIGHT, STANDARD
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
ENG SN 8FQ3704 MSO ACHVJ
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
QC S/N 2057260-02
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Only 351 hours ( 6-14-2017) Billings store. Minor paint scratches- dirty- minor dings on blade cylinder guard.
  • Aux. Hyds- Hyd QC- Hyd blade- AC- stereo- rubber street pads- rear view camera
  • Call for available buckets.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone