Quick Search

Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

CAT Certified
Year
2018
Working hours
2,035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Louisville, KY
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX11913
Unit NumberEQ00138249
Catalog Number10081441
Year2018
Hours2,035 h
CountryUnited States
LocationLouisville, United States
Pricing
Price Excluding Tax108,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
308E2 HEXMN CFG 2308E2 HEXMN CFG 2
308E2 HYDRAULIC EXCAVATOR308E2 HYDRAULIC EXCAVATOR
7/28/2020 Case Drain installed @ EV to use HMF2107/28/2020 Case Drain installed @ EV to use HMF210
ALARM, TRAVELALARM, TRAVEL
BLADE, 91", WELD-ONBLADE, 91", WELD-ON
CONTROL PATTERN CHANGERCONTROL PATTERN CHANGER
COOLING, HIGH AMBIENTCOOLING, HIGH AMBIENT
DRAIN, ECOLOGYDRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSIFILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LIGHTS, LEDLIGHTS, LED
LINES, BOOMLINES, BOOM
LINKAGE, BUCKET, W/LIFTING EYELINKAGE, BUCKET, W/LIFTING EYE
RADIO, AM/FMRADIO, AM/FM
TANK, FUELTANK, FUEL
TRACK,450MM TG W/RUBBER PADTRACK,450MM TG W/RUBBER PAD
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
HEATER, WATER JACKETHEATER, WATER JACKET
LINES, STICKLINES, STICK
FILM, PRODUCT LINK, ANSIFILM, PRODUCT LINK, ANSI
HYDRAULICS, AUX.,QC,(L-STK)HYDRAULICS, AUX.,QC,(L-STK)
STICK PKG, LONG W/BKT LINKAGESTICK PKG, LONG W/BKT LINKAGE
BELT, SEAT, 76MM RETRACTABLEBELT, SEAT, 76MM RETRACTABLE
PLUGS, MIRROR MOUNTPLUGS, MIRROR MOUNT
COUNTERWEIGHT, EXTRACOUNTERWEIGHT, EXTRA
PRODUCT LINK, CELLULAR, PL240PRODUCT LINK, CELLULAR, PL240
CONTROL AR-AUX (COMMON)CONTROL AR-AUX (COMMON)
STICK AR-HOE LONGSTICK AR-HOE LONG
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering