Quick Search

Caterpillar 308ECR SB

Caterpillar 308ECR SB

Price
$73,000
Year
2015
Working hours
5,093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Cleveland Brothers Equipment Co. Inc.
Pittston, PA
+1 866 532 9023
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 308ECR SB
CategoryCrawler Excavators
Serial NumberFJX04285
Unit NumberUP19594
Catalog Number4892357
Year2015
Hours5,093 h
CountryUnited States
LocationPittston, PA
Pricing
Price Excluding Tax73,000 USD
Tax-
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationROPS
1 PIECE BOOM
AM/FM RADIO
STANDARD CARBODY
ENGING ENCLOSURES
AIR CONDITIONING
TRACK,450MM TG W/RUBBER PAD
BLADE, 91", WELD-ON
CAT TRACK EXCAVATOR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab grab iron is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
1012
  • NoTravel alarm is not working
  • Yes
  • No
  • No
  • Yes
  • N/A
  • 1/2
  • Too cold to test
  • Good
  • FairRubber is missing from in side door latch release handle
  • Good
  • GoodHeadliner is also good
  • Good
  • PoorWindshield is cracked
  • Good
  • Good
  • Good
  • PoorOut of date
  • Good
  • Good
  • Good
engine
610
  • YesEngine has some blow by
  • Coolant is too low to tell
  • Yes
  • NoLow coolant
  • No
  • YesOil leak behind or around starter
  • No
  • Coolant is too low to tell
  • Rough idle
  • Ok
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairEngine has a rough idle. Indicator fault light was on momentarily
cooling system
600
  • No
  • Low coolant
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • No
  • No
  • Good
  • Good
  • PoorRight side boom light is missing
  • Good
  • Good
  • Good
hydraulics
950
  • Ok
  • FairSome play in lower bores
  • FairSome play in rod end bearing
  • FairSlight play
  • FairOne wet hose at valve body
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome play in rod end bearing
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
120
  • Some play at swing frame and hitch
  • Good
  • FairSlight play
  • FairSlight play
stick
120
  • 86 inch
  • FairSlight play
  • Good
  • FairSlight play
bucket
420
  • No
  • N/A
  • 34 inch
  • Good
  • FairSlight play
  • Good
  • Good
  • GoodBase edge was built up
  • Fair35%
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonOk
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front5858
Idlers Front6464
Links6060
Pins & Bushings (External)6060
Segments3838
Track Roller 1All6868
Track Shoes (Width)Rubber pads 18 inchRubber pads 18 inch
comments, misc. repairs, general remarks
  • Moldboard is bent on blade
  • Blade cyl guard and one mount is torn off
  • Logged codes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering