Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
63,000 USD
Year
2016
Working hours
2711 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX05993
Unit NumberG16-123M
Catalog NumberCU4715475
Manufacturing Year2016
Hours2711 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax63,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • BUCKET • 91" LEVEL BLADE • MANUAL QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • BUCKET • 91" LEVEL BLADE • MANUAL QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesClean and degrease
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodFuel cap lock cover is broken off
  • FairCab weld on grab iron is bent
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMay 2019
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 91" Cat blade _Flip edge on the next service
boom
  • Good
  • Good
  • Good
stick
  • GoodShim the bucket
  • Good
  • Good
bucket
  • Cat
  • 24"
  • Fair
  • Good
  • Good
  • Good
  • PoorTeeth are 90% worn and the center pin is missing the retainer
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE45 to 50%
Track ShoesRubber bolt on shoes are worn and torn up _replace
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Rubber bolt on pads may need to be replaced
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone