Quick Search

Caterpillar 308E2CRSBL

Caterpillar 308E2CRSBL

Price
$131,990
Year
2018
Working hours
1,875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 308E2CRSBL
CategoryCrawler Excavators
Serial NumberFJX10813
Unit Number8CR6492
Catalog Number4385042
Year2018
Hours1,875 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax131,990 USD
Tax-
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

STICK PKG, LONG W/BKT LINKAGE
LIGHTS, STANDARD
*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
HYDRAULICS, AUX.,QC,(L-STK)
GUARD, SWIVEL
LANE 2 ORDER
COUNTERWEIGHT, EXTRA
*BELT, SEAT, 76MM RETRACTABLE
*LINES, BOOM
FILM, QUICK COUPLER, ANSI
PRODUCT LINK, CELLULAR, PL240
*DRAIN, ECOLOGY
TANK, FUEL
*LINES, STICK
SERIALIZED TECHNICAL MEDIA KIT
308E2 2018
TRACK,450MM TG W/RUBBER PAD
GUARD, TRACK GUIDING, CENTER
HEATER, WATER JACKET
*STICK AR-HOE LONG
*LINKAGE, BUCKET, W/LIFTING EYE
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
*308E2 HYDRAULIC EXCAVATOR
*CONTROL PATTERN CHANGER
*PLUGS, MIRROR MOUNT
*CONTROL AR-AUX (COMMON)
BLADE, 91", WELD-ON
*RADIO, AM/FM
FILM, PRODUCT LINK, ANSI
***THUMB READY***
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering