Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
On Request
Year
2018
Working hours
36 h
Videos of Caterpillar 308E2CRSB
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX11986
Unit NumberFJX11986
Catalog NumberCU4537162
Manufacturing Year2018
Hours36 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
BLUETOOTHBLUETOOTH
Additional Information2 X ESTOPS
300, 450 GP BUCKET
91" FRONT DOZER BLADE, WELD ON EDGE
CAT HM210 MULCHER
COUNTERWEIGHT, EXTRA
FOPS
HYDRAULIC STICK GRAB
LOCKABLE BATTERY ISOLATOR
MUD BUCKET
RIPPER
STEEL TRACKS WITH STREET PADS
SWL'S
TILTING QUICK COUPLER
UHF RADIO FITTED
POLYCARBONATE WINDSCREEN GUARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone