Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
84,558 USD
Year
2018
Working hours
251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX11679
Unit NumberFJX11679
Catalog NumberCU4654804
Manufacturing Year2018
Hours251 h
CountryAustralia
LocationCairns, QL
Pricing
Price Excluding Tax$ 84,558
Tax (10%)$ 8,456
Price Including Tax$ 93,014
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional Information1200MM TILT MUD BUCKET
600MM GP BUCKET
HOUR METER IS INDICATIVE ONLY
INCLUDES HD RENTAL EXTRAS; UHF, DUAL E-STOPS, BATTERY AND STARTER ISOLATORS
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE
REMAINING EPP WARRANTY
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional Information1200MM TILT MUD BUCKET
600MM GP BUCKET
HOUR METER IS INDICATIVE ONLY
INCLUDES HD RENTAL EXTRAS; UHF, DUAL E-STOPS, BATTERY AND STARTER ISOLATORS
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE
REMAINING EPP WARRANTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone