Caterpillar 307E

Caterpillar 307E

Price
68,000 USD
Year
2017
Working hours
1085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307E
CategoryCrawler Excavators
Serial NumberKC900607
Unit NumberKC9607
Catalog NumberCU4678243
Manufacturing Year2017
Hours1085 h
CountryUnited States
LocationSpringdale, AR
Pricing
Price Excluding Tax68,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information*SEAT & MOUNTING GROUP
*LINES, STICK
*CONTROL, QUICK COUPLER
*307E2 HYDRAULIC EXCAVATOR
*CONTROL, PATTERN, STD
*ACCUMULATOR,FOR CANADA
*DRAIN, ECOLOGY
FLAT RACK
*FILM, QUICK COUPLER, ANSI
*LIGHTING, CHASSIS
*RADIO
*RAIN GUARD
*BELT, SEAT, 76MM RETRACTABLE
SHIPPING/STORAGE PROTECTION
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, CAB
*LIGHT, BOOM LEFT SIDE
*LINKAGE BUCKET W/ LIFTING EYE
*FILM GROUP, ANSI
FILM, PRODUCT LINK, ANSI
GUARD, TRACK GUIDING, CENTER
*GUARD, SWIVEL
PRODUCT LINK, CELLULAR PL240
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
*INSTALLATION ARRANGEMENT,BLADE
*LINES, AUXILIARY, STICK
*ALARM, TRAVEL
*CONTROL STANDARD
*LINES, BOOM
*LINES, 2ND AUXILIARY, STICK
*INSTRUCTIONS, TOPS, NACD
*STICK, STANDARD
*TRACK, 18" TG, W/ RUBBER PAD
*TANK, STANDARD
*BLADE
Features
Additional Information*SEAT & MOUNTING GROUP
*LINES, STICK
*CONTROL, QUICK COUPLER
*307E2 HYDRAULIC EXCAVATOR
*CONTROL, PATTERN, STD
*ACCUMULATOR,FOR CANADA
*DRAIN, ECOLOGY
FLAT RACK
*FILM, QUICK COUPLER, ANSI
*LIGHTING, CHASSIS
*RADIO
*RAIN GUARD
*BELT, SEAT, 76MM RETRACTABLE
SHIPPING/STORAGE PROTECTION
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, CAB
*LIGHT, BOOM LEFT SIDE
*LINKAGE BUCKET W/ LIFTING EYE
*FILM GROUP, ANSI
FILM, PRODUCT LINK, ANSI
GUARD, TRACK GUIDING, CENTER
*GUARD, SWIVEL
PRODUCT LINK, CELLULAR PL240
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
*INSTALLATION ARRANGEMENT,BLADE
*LINES, AUXILIARY, STICK
*ALARM, TRAVEL
*CONTROL STANDARD
*LINES, BOOM
*LINES, 2ND AUXILIARY, STICK
*INSTRUCTIONS, TOPS, NACD
*STICK, STANDARD
*TRACK, 18" TG, W/ RUBBER PAD
*TANK, STANDARD
*BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone