Quick Search

Caterpillar 323-07

Caterpillar 323-07

Price
$243,750
Year
2019
Working hours
2,107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 323-07
CategoryCrawler Excavators
Serial NumberRAZ11364
Unit Number501742
Catalog Number4905700
Year2019
Hours2,107 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax243,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMIRROR, CAB, W/O GUARD
STICK WARNING, ANSI
CYLINDER, STICK
MONITOR, 10" COLOR
LIFT CHART, 323
WIPER, RADIAL W/O LOWER
STICK, R9'6" HD THUMB
LIGHTS PKG, BOOM LH & RH
ALARM, TRAVEL
COOLING, HIGH AMBIENT
GUARD, TRACK GUIDE, SEGMENTED
SUCTION LINE, PUMP, STD
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FINE SWING
LIGHTS, CHASSIS
HYDRAULIC PKG, COMB ADV
GUARD, BOTTOM, HD
2X 1000CCA BATTERIES
PRODUCT LINK PKG, CELL PLE742
2106/08/12/22
AUTO IDLE/SHUTDOWN, TIE DOWNS
2 SPEED TRAVEL, SLIDER JOYSTICKS
GUARD, TRAVEL MOTOR, HD
CAB,DELUXE, ROPS-FOPS
CONTROL, QC
TIP, PENETRATION PLUS
2019 CATERPILLAR 323 EXCAVATOR
ENGINE,C7.1, 162HP, TIER 4IV
CAMERA, 360 VISIBILITY
LINES, FRONT, STD
ROPS
RADIO, W/BLUETOOTH
GUARD, SWIVEL
CYLINDER, BKT, B1
SENSOR, PRESSURE, EOU
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
BOOM, REACH 18'8" HD
COMMON AR
FRAME, SWING, HD
AS IS / AS RECEIVED
CYLINDER, BOOM, HL
LINES, QC, REACH BOOM
SWING DRIVE
BEARING, SWING, HD
COUPLER PG W/O PIN B1
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOM
PEDAL, STRAIGHT TRAVEL
STARTING AID, ETHER
RECEIVER, BLUETOOTH
LINES, QC, R9'6" STICK
TRACK, 31" TG HD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
EMC
COUNTERWEIGHT,5.4MT(11,900LB
UNDERCARRIAGE,LNG HD W/SDRLR
BUCKET-SD, 48" 1.56 YD3
GRADE SENSOR, R9'6"/9'8" STICK
OPERATING PATTERN,2WAY
STORAGE TRAY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering