Caterpillar 307E2CRTHQ

Caterpillar 307E2CRTHQ

Price
60,000 USD
Year
2017
Working hours
1133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307E2CRTHQ
CategoryCrawler Excavators
Serial NumberKC900578
Unit NumberG16-952M
Catalog NumberCU4682103
Manufacturing Year2017
Hours1133 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax60,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET • BLADE • HYDRAULIC THUMB • QUICK COUPLER

*LIGHTING, CHASSIS
*RADIO
*RAIN GUARD
*BELT, SEAT, 76MM RETRACTABLE
SHIPPING/STORAGE PROTECTION
*LIGHT, BOOM RIGHT SIDE
LANE 3 ORDER
*LIGHTS, CAB
*LIGHT, BOOM LEFT SIDE
*LINKAGE BUCKET W/ LIFTING EYE
*FILM GROUP, ANSI
FILM, PRODUCT LINK, ANSI
CCU (CAT CERTIFIED USED)
*GUARD, SWIVEL
PRODUCT LINK, CELLULAR PL240
INSTRUCTIONS, ENGLISH
*INSTALLATION ARRANGEMENT,BLADE
*LINES, AUXILIARY, STICK
*ALARM, TRAVEL
*CONTROL STANDARD
*LINES, BOOM
*LINES, 2ND AUXILIARY, STICK
*STICK, STANDARD
*TRACK, 18" TG, W/ RUBBER PAD
*TANK, STANDARD
*BLADE
*CONTROL, QUICK COUPLER
*INSTRUCTIONS, TOPS, NACD
ROLL ON-ROLL OFF
*SEAT & MOUNTING GROUP
*LINES, STICK
*307E2 HYDRAULIC EXCAVATOR
*CONTROL, PATTERN, STD
*ACCUMULATOR,FOR CANADA
*DRAIN, ECOLOGY
*FILM, QUICK COUPLER, ANSI
ENG S/N 7GY3110
Features
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET • BLADE • HYDRAULIC THUMB • QUICK COUPLER

*LIGHTING, CHASSIS
*RADIO
*RAIN GUARD
*BELT, SEAT, 76MM RETRACTABLE
SHIPPING/STORAGE PROTECTION
*LIGHT, BOOM RIGHT SIDE
LANE 3 ORDER
*LIGHTS, CAB
*LIGHT, BOOM LEFT SIDE
*LINKAGE BUCKET W/ LIFTING EYE
*FILM GROUP, ANSI
FILM, PRODUCT LINK, ANSI
CCU (CAT CERTIFIED USED)
*GUARD, SWIVEL
PRODUCT LINK, CELLULAR PL240
INSTRUCTIONS, ENGLISH
*INSTALLATION ARRANGEMENT,BLADE
*LINES, AUXILIARY, STICK
*ALARM, TRAVEL
*CONTROL STANDARD
*LINES, BOOM
*LINES, 2ND AUXILIARY, STICK
*STICK, STANDARD
*TRACK, 18" TG, W/ RUBBER PAD
*TANK, STANDARD
*BLADE
*CONTROL, QUICK COUPLER
*INSTRUCTIONS, TOPS, NACD
ROLL ON-ROLL OFF
*SEAT & MOUNTING GROUP
*LINES, STICK
*307E2 HYDRAULIC EXCAVATOR
*CONTROL, PATTERN, STD
*ACCUMULATOR,FOR CANADA
*DRAIN, ECOLOGY
*FILM, QUICK COUPLER, ANSI
ENG S/N 7GY3110
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone