Quick Search

Caterpillar 307.5

Caterpillar 307.5

CAT Certified
Price
US$ 85,000
Year
2019
Working hours
2,111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar 307.5
CategoryCrawler Excavators
Serial NumberGW701263
Unit NumberR19-805M
Catalog Number10060033
Year2019
Hours2,111 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • BUCKET

SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*STICK, LONG, W/THUMB BRACKET
*LINES, BOOM
*LINKAGE BUCKET W/ LIFTING EYE
*DRAIN, ECOLOGY
*LINES, STICK
*RADIO
*CAMERA, REAR VIEW
*COUNTERWEIGHT, EXTRA
*INSTRUCTIONS, ANSI
CCU (CAT CERTIFIED USED)
*HEATER, WATER JACKET
PACKING, LAST MILE PROGRAM
HOT LIST
*SEAT, AIR SUSP, FABRIC, HEATED
*ELECTRICAL ARR, C2.4 HRC
*307.5 07A STD MINI EXCAVATOR
*BOOM, FIXED
*LINES, AUX, QC, LONG STK
*CAT KEY, WITH PASSCODE OPTION
*LIGHTS, STD
*MONITOR, STD, CAMERA READY
*ENGINE, EU STAGE V
*FILM, INC. CANADA
*FILM, COUPLER, ISO
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*CONTROL, HYDRAULIC, COUPLER
*PRODUCT LINK, CELLULAR PLE642
INSTRUCTIONS, ENGLISH
ENG SN 7KJ5732
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering