Quick Search

Caterpillar 307D

Caterpillar 307D

Price
XDR 81,000
Year
2012
Working hours
2,723 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Scott Depot, WV
+1 502 774 4441
Show phone number
Basic information
BrandCaterpillar 307D
CategoryCrawler Excavators
Serial NumberDSG03298
Catalog Number4864308
Year2012
Hours2,723 h
CountryUnited States
LocationScott Depot, United States
Pricing
Price Excluding Tax81,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0210
  • Yes
  • No
  • No
  • Customer already has purchased lower cab glass & will replace prior to any transaction
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
040
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
gauges, operator station, console
0141
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Normal
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
engine
090
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
060
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
070
  • Yes
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
0140
  • Normal
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Manual coupler & 3 buckets 18” 24” &36”
  • 18” 24” & 36” buckets
boom
030
  • Fair
  • Fair
  • Fair
stick
030
  • Fair
  • Fair
  • Fair
bucket
060
  • Yes
  • Cat
  • 36”
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftFair
Track Frame - RightFair
final drives
020
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Well maintained machine needs Lowe cab front glass replacement
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering