Quick Search

Caterpillar 306

Caterpillar 306

CAT Certified
Year
2023
Working hours
440 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCaterpillar 306
CategoryCrawler Excavators
Serial Number6G607777
Unit NumberEQ0108765
Catalog Number10085767
Year2023
Hours440 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax97,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STANDARD RADIO(12V),BLUETOOTHSTANDARD RADIO(12V),BLUETOOTH
ALARM, TRAVELALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLEBELT, SEAT, 3" RETRACTABLE
BLADE, STD, BOCEBLADE, STD, BOCE
CAMERA, REAR VIEWCAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTIONCAT KEY, WITH PASSCODE OPTION
DRAIN, ECOLOGYDRAIN, ECOLOGY
INTEGRATED RADIOINTEGRATED RADIO
LIGHTS, LEDLIGHTS, LED
LINES, BOOMLINES, BOOM
Stick - LongStick - Long
HEATER, WATER JACKETHEATER, WATER JACKET
LINES, STICKLINES, STICK
CONTROL, QC, 3 LINECONTROL, QC, 3 LINE
LINES, QC, LNG STK, 3 LINELINES, QC, LNG STK, 3 LINE
LINKAGE BUCKET W/ LIFTING EYELINKAGE BUCKET W/ LIFTING EYE
MONITOR NEXT GEN, CAMERA READYMONITOR NEXT GEN, CAMERA READY
TRACK, 16", RUBBER BELTTRACK, 16", RUBBER BELT
ELECTRICAL ARR, C2.4 HRCELECTRICAL ARR, C2.4 HRC
FILM, COUPLER, ISOFILM, COUPLER, ISO
SOFTWARE, 2 WAY CONTROLSOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED STARTSOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROLSOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROLSOFTWARE, STICK STEER CONTROL
306 07A CR MHE DCA3D306 07A CR MHE DCA3D
306 07A CR MINI EXCAVATOR306 07A CR MINI EXCAVATOR
BOOM, SWINGBOOM, SWING
COVER GPCOVER GP
ENGINE, EPA TIER 4 FINALENGINE, EPA TIER 4 FINAL
EOU HOUSE SWING COVER, 6TEOU HOUSE SWING COVER, 6T
PLUG GPPLUG GP
SEAT, MECH SUSP, FABRIC, CABSEAT, MECH SUSP, FABRIC, CAB
TRAVEL PEDALSTRAVEL PEDALS
WIRING GPWIRING GP
Additional informationFresh 500 hour PM

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Customer Value Agreement (CVA) 24MO Parts only CVA
Online Owner's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24MO Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • No
  • No
  • Yes
  • NA
  • 23%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Cat
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Rubber track with about 85% life left
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering