Quick Search

Caterpillar 306-07CR

Caterpillar 306-07CR

CAT Certified
Price
US$ 89,500
Year
2020
Working hours
1,564 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Felton, DE
+1 410 686 7777 x7236
Show phone number
Basic information
BrandCaterpillar 306-07CR
CategoryCrawler Excavators
Serial Number06G600108
Unit Number5022800
Catalog Number10027633
Year2020
Hours1,564 h
CountryUnited States
LocationFELTON, United States
Pricing
Price Excluding Tax89,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
THUMB, HYDRAULICTHUMB, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Additional informationBLADE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
520
  • Nomoving alarm does not sound off when engaging the controls
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Fairmissing cab mirror
  • Good
  • Good
  • Good
  • Fairgood condition, but expired
  • Good
gauges, operator station, console
1510
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • n/a
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmissing one cab mirror
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1010
  • pink
  • n/a
  • n/a
  • plate is present
  • full
  • n/a
  • normal
  • normal
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Fairneeds swapping
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodnot doing
  • Good
  • Good
  • Good
cooling system
900
  • 1564
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
710
  • Yes
  • No
  • Good
  • Good
  • Fairright side of boom does not work
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1700
  • 1564
  • 1564
  • 1564
  • 1564
  • 44391039
  • full
  • 1564
  • Good
  • Good
  • Good
  • Goodnot doing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodover full
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • 10ft
  • Good
  • Good
  • Good
stick
300
  • 94 in
  • Good
  • Good
  • Good
bucket
700
  • caterpillar
  • 464-9909
  • .124 cubic yard
  • tag not present
  • 16 in
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Nopins starting to show some wear down
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • seat belt expired
  • cab mirror missing
  • right boom light isnt working
  • moving alarm not sounding off when engaged
general condition
300
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering