Quick Search

CAT 306 CRCB

CAT 306 CRCB

Year
2022
Working hours
219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Mount Vernon, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 306 CRCB
N C Machinery Co.
CategoryCrawler Excavators
Serial Number6G605300
Unit Number23W0450
Catalog Number10042443
Year2022
Hours219 h
CountryUnited States
LocationMOUNT VERNON, United States
Pricing
Price Excluding Tax121,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*306 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, ANGLE, BOCE
*BOOM, SWING
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QC, 3 LINE
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*FILM, INC. CANADA
*HEATER, WATER JACKET
*INSTRUCTIONS, ANSI
*INTEGRATED RADIO
*LIGHTS, STANDARD
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MONITOR NEXT GEN, CAMERA READY
*NO EXTRA COUNTERWEIGHT
*PRODUCT LINK, CELLULAR PL243
*SEAT, MECH SUSP, FABRIC, CAB
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, ANGLE BLADE
*TRACK, 16", RUBBER BELT
*TRAVEL PEDALS
2022 306 CAT MINI EXCAVATOR
ATHENS DEALER PDI & FUEL
COUPLER, PG, HYDR.D.LOCK, 5-6T
ENG SN 7MQ5596 MSO AKZUM
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering