Quick Search

CAT 306 CRCB

CAT 306 CRCB

Year
2022
Working hours
366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Great Falls, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 306 CRCB
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial Number6G604688
Unit Number23G0252
Catalog Number10041066
Year2022
Hours366 h
CountryUnited States
LocationGreat Falls, United States
Pricing
Price Excluding Tax119,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*306 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, ANGLE, BOCE
*BOOM, SWING
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QUICK COUPLER
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*FILM, INC. CANADA
*HEATER, WATER JACKET
*INSTRUCTIONS, ANSI
*LIGHTS, STANDARD
*LINES, AUX, QC, LONG STK
*LINES, BOOM
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MONITOR NEXT GEN, CAMERA READY
*NO EXTRA COUNTERWEIGHT
*PRODUCT LINK, CELLULAR PL243
*RADIO
*SEAT, MECH SUSP, FABRIC, CAB
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, ANGLE BLADE
*TRACK, 16", RUBBER BELT
*TRAVEL PEDALS
3 BUCKETS
ATHENS DEALER PDI & FUEL
COUPLER S/N 2743010-33
COUPLER, PG, HYDR.D.LOCK, 5-6T
ENG SN 7MN9485 MSO AKDDL
LANE 3 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • Yes
  • No
  • No
  • Goodcold started well- good power
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
  • 24-36-48 inch buckets included with compaction wheel.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEStudded tracks at 22MM of tread bar-good condition.
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering