Quick Search

CAT 306

CAT 306

Year
2022
Working hours
845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 306
WYOMING MACHINERY
CategoryCrawler Excavators
Serial Number6G606439
Unit Number6G66439
Catalog Number4903454
Year2022
Hours845 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax104,570 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*306 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, ANGLE, BOCE
*BOOM, SWING
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QC, 3 LINE
*COVER GP
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EPA TIER 4 FINAL
*EOU HOUSE SWING COVER, 6T
*FILM, COUPLER, ISO
*HEATER, WATER JACKET
*INSTRUCTIONS, ANSI
*INSTRUCTIONS, CANADA
*INTEGRATED RADIO
*LIGHTS, LED
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MONITOR NEXT GEN, CAMERA READY
*NO EXTRA COUNTERWEIGHT
*PLUG GP
*PRODUCT LINK, CELLULAR PL243
*SEAT, MECH SUSP, FABRIC, CAB
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, ANGLE BLADE
*TRACK, 16", RUBBER BELT
*TRAVEL PEDALS
*WIRING GP
BUCKET-HD, 24", 4.6 FT3, 5T
COUPLER, PG, HYD, 5T
KIT, HARDWARE, EOU, 6T SB
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB,HYD + COUPLER,PG,HYD, 5T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering