Caterpillar 305ECR

Caterpillar 305ECR

Price
43,750 USD
Year
2013
Working hours
2137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305ECR
CategoryCrawler Excavators
Serial NumberXFA02053
Unit NumberEQ00024392
Catalog NumberCU4414792
Manufacturing Year2013
Hours2137 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$ 43,750
Tax-
Price Including Tax-
Features
Additional Information305E CR CAB W/AC COMFORT 3
305E CR MINI HYD EXCAVATOR
ACCUMULATOR,FOR CANADA
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, POWER ANGLE
CAB, WITH AIR CONDITIONER
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
HEATER, JACKET WATER
HYDRAULICS, W/O 2ND AUX.
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, W/O 2ND AUX.
LANE 2 ORDER
LIGHT, CAB
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET (LONG STICK)
LINES, STICK
LINKAGE, BUCKET, W/LIFTING EYE
MIRROR, CAB, LEFT
MIRROR, CAB, REAR
MIRROR, CAB, RIGHT
ROLL ON-ROLL OFF
SEAT, FABRIC, HIGH BACK
SHIPPING/STORAGE PROTECTION
STICK PACKAGE,LONG W/O 2ND AUX
STICK, LONG, W/ THUMB BRACKET
TRACK, RUBBER BELT
PRODUCT LINK PL641
DRAIN, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone