Caterpillar 305E2LC

Caterpillar 305E2LC

Price
44,000 USD
Year
2015
Working hours
1567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2LC
CategoryCrawler Excavators
Serial NumberH5M00156
Unit Number5CR5843
Catalog NumberCU2364290
Manufacturing Year2015
Hours1567 h
CountryUnited States
LocationOlathe, KS
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

XXXTHUMB READYXXX
CONTROL PATTERN CHANGER
ALARM, TRAVEL
MIRROR, CAB, RIGHT
SEAT FABRIC HIGH BACK SUSP
BELT, SEAT, 3" RETRACTABLE
CAB W/ AIR CONDITIONER
COOLING, HIGH AMBIENT
ELECTRICAL ARRANGEMENT
LANE 2 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, AUXILIARY, LONG STICK
LINKAGE BUCKET W/ LIFTING EYE
LINES, BUCKET, LONG STICK
HYDRAULICS STD W/O 2ND AUX
LINES, BOOM
STICK, LONG, HEAVY DUTY
TRACK, RUBBER BELT
LINES, STICK
BATTERY, DISCONNECT
DRAIN, ECOLOGY
SERIALIZED TECHNICAL MEDIA KIT
FILM, QUICK COUPLER, ANSI
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ANSI
PL241 ADDED 1/24/17
305E2 HYDRAULIC EXCAVATOR 2015
BLADE, 78", BOLT-ON
HEATER, WATER JACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone