Caterpillar 305E2

Caterpillar 305E2

Price
65,000 USD
Year
2017
Working hours
431 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2
CategoryCrawler Excavators
Serial NumberH5M04281
Unit NumberEQN096948
Catalog NumberCU4419879
Manufacturing Year2017
Hours431 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 65,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information305E2 HEXMN CFG 3
305E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
CAB W/ AIR CONDITIONER
CAMERA, REAR VIEW
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, AUXILIARY, LONG STICK
LINES, BOOM
HEATER, JACKET WATER
LINES, BUCKET, LONG STICK
LINES, QUICK COUPLER (LONG)
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL240
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
STICK, LONG, HEAVY DUTY
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • GoodA few minor scratches are present
  • GoodNo visible defects are present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoNo samples were taken at this time
  • YesDirt
safety items
  • Good
  • Good
  • Good
  • YesROPS certificate - ISO: 12117-2-2008 / TOPS certificate - ISO: 12117-1-1997
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodThe weatherstripping is missing from between the front two windshields
  • Good
  • Good
  • GoodThe seat belt was manufactured March 2017
  • Good
  • The machine is equipped with a parts manual that is in CD forn
  • Yes
  • Yes
  • Yes
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • The engine is equipped with a non Caterpillar oil filter
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • The hydraulic oil level is below the minimum spec
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesThe machine is equipped with a Caterpillar hydraulic thumb - which is in overall good condition
boom
  • GoodThe boom length is 2570 mm
  • Good
stick
  • Good
  • GoodThe stick length is 1750 mm
bucket
  • Yes
  • GoodThe upper bucket pin is missing the retaining cotter key in the 36" bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Segments33
Track Roller 133
Track Roller 233
Track Roller 333
Track Roller 433
Track Shoes (Width)400 mm400 mm
Track ShoesThe belts have a few cuts and gouges present
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front33
Idlers Front33
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone