Caterpillar 305E2CR

Caterpillar 305E2CR

Price
67,500 USD
Year
2017
Working hours
358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M05224
Unit Number18W02101
Catalog NumberCU4419666
Manufacturing Year2017
Hours358 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$ 67,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
Additional InformationPRODUCT LINK, CELLULAR, PL641
*COOLING, HIGH AMBIENT
*STICK, LONG, HEAVY DUTY
INSTRUCTIONS, ANSI
LIGHTS, STANDARD
*ELECTRICAL ARRANGEMENT
*LINKAGE BUCKET W/ LIFTING EYE
*CAB W/ AIR CONDITIONER
*SEAT FABRIC HIGH BACK SUSP
*CONTROL PATTERN CHANGER
LANE 2 ORDER
*HYDRAULICS STD W/O 2ND AUX
*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
SERIALIZED TECHNICAL MEDIA KIT
FILM, QUICK COUPLER, ANSI
RADIO, READY
BLADE, 78", ANGLE, BOLT-ON
*LINES, AUXILIARY, LONG STICK
STICK PKG LONG W/O 2ND AUX
LINES, QUICK COUPLER (LONG)
*LINES, BUCKET, LONG STICK
LINES, STICK
ENG SN 7HL5685 MSO AEKAY
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
*DRAIN, ECOLOGY
HEATER, WATER JACKET
*MIRROR, CAB, RIGHT
BATTERY, DISCONNECT
FILM, PRODUCT LINK, ANSI
THUMB,HYD + COUPLER,PG,HYD, 5T
LINES, BOOM
COUPLER SN 2253815-04
TRACK, RUBBER BELT
THUMB SN A4177TH20271
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorBoom light inoperable
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 36" cleanout
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Machine started well cold, rand and operated as expected considering age/hours. Machine is in excellent ready to work condition.
  • Warranty through 12/28/2020/3,000 hours. 36" cleanout. Thumb aux. hydraulics, cab A/C machine. Boom light inoperable
  • Rubber track undercarriage approx. 90% remaining overall.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone