Caterpillar 305E2CR

Caterpillar 305E2CR

Price
On Request
Year
2018
Working hours
269 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M07023
Unit NumberH5M07023
Catalog NumberCU4450283
Manufacturing Year2018
Hours269 h
CountryGermany
LocationBad Wünnenberg-haaren
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 5.1 T
CUTTING WIDTH BUCKET 3: 1400 MM
TRACK SHOES (PADS) WIDE: 400 MM
ENGINEPOWER: 40 HP
CUTTING WIDTH: 800 MM
TRACK SHOES (PADS) CONDITION: 99 %
LENGTH OF STICK: 1750 MM
CUTTING WIDTH: 400 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christian Kutscha
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone