Caterpillar 305E2

Caterpillar 305E2

Price
49,500 USD
Year
2016
Working hours
2360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2
CategoryCrawler Excavators
Serial NumberH5M01898
Unit NumberUE5077
Catalog NumberCU4446047
Manufacturing Year2016
Hours2360 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 49,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*STICK, LONG, HEAVY DUTY
*LINES, BUCKET, LONG STICK
*ALARM, TRAVEL
DRAIN, ECOLOGY
STICK PKG LONG W/ 2ND AUX
*LINES, AUXILIARY, LONG STICK
SERIALIZED TECHNICAL MEDIA KIT
LINES, QUICK COUPLER (LONG)
HEATER, WATER JACKET
BATTERY, DISCONNECT
FILM, QUICK COUPLER, ANSI
*CAB W/ AIR CONDITIONER
*HYDRAULICS LONG W/ 2ND AUX
*ELECTRICAL ARRANGEMENT
LINES, BOOM
*LINKAGE BUCKET W/ LIFTING EYE
TRACK, RUBBER BELT
LINES, STICK
*SEAT FABRIC HIGH BACK SUSP
COUPLER, PG, HYD, DUAL LOCK
LANE 3 ORDER
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ANSI
*COOLING, HIGH AMBIENT
*BELT, SEAT, 3" RETRACTABLE
BLADE, 78", BOLT-ON
MIRROR, CAB, REAR
*MIRROR, CAB, RIGHT
*305E2 HYDRAULIC EXCAVATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor scratches
  • Good
  • Good
  • Good
  • Good
  • Yesdirt on tracks
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Goodtoo cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
engine
  • Good
  • Goodnew belts just installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
attachments / work tools
  • blade
boom
  • Good
  • Good
stick
  • Good
  • Good
  • 67"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollersok
Idlersok
Segmentssprockets ok
Track Shoesbelts in good condition, misc small cuts, approx. 40% worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Rob Mahoney
Telephone:+1 630 516 4428
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone