Caterpillar 305 CR

Caterpillar 305 CR

Price
50,000 USD
Year
2016
Working hours
580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305 CR
CategoryCrawler Excavators
Serial NumberH5M00751
Unit NumberEQ090648
Catalog NumberCU4448259
Manufacturing Year2016
Hours580 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 50,000
Tax-
Price Including Tax-
Features
Additional Information305
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Yes
  • FairTop cosmetics
  • Fairscrapes in paint
  • Fairsome sheet metal damage around battery compartment door.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRoller frame tie downs bent
  • FairFaded, some scrapes & scratches
  • Good
  • Fairsome small dents & scrapes to lower panels
safety items
  • Good
gauges, operator station, console
  • Yestravel alarm
  • Yes
  • No
  • 1/4 tank
  • No cab radio installed
  • Good
  • Good
  • Good
  • Good
  • Goodservice meter has been replaced, must add 580 hours to service meter total
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • FairLower guard bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Blade & blade cyl. guard cosmetics
  • Blade installed
boom
  • Overall good
  • Good
  • Good
  • Good
stick
  • Overall good
  • Good
  • Good
  • Good
bucket
  • No
  • WB
  • 20" Bucket
  • Good
  • FairNotable wear
  • Good
  • Good
  • FairWorn
final drives
  • Overall good
  • FairLeft cover dented
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
CannonTrack adjusters good
Carrier RollersGood
IdlersGood
Links16" Rubber tracks, 40% worn, some nicks & cuts in tread
Notes - UNDERCARRIAGE 2Good bottom rollers
SegmentsGood
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Retail Good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone