Caterpillar 305E2CR

Caterpillar 305E2CR

Price
67,900 USD
Year
2016
Working hours
83 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M02854
Unit Number17W01643
Catalog NumberCU4280700
Manufacturing Year2016
Hours83 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$ 67,900
Tax-
Price Including Tax-
Features
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 77", POWER ANGLE
*CAB W/ AIR CONDITIONER
*CABLE, GROUND
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, QUICK COUPLER (LONG)
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*RADIO, READY
*SEAT FABRIC HIGH BACK SUSP
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
*TRACK, RUBBER BELT
COUPLER SN 2133953-07
ENG SN 7GD2290 MSO ADJJI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
THUMB SN A4167TH20323
THUMB,HYD + COUPLER,PG,HYD, 5T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone