Caterpillar 305E2CR

Caterpillar 305E2CR

Price
49,500 USD
Year
2015
Working hours
1330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M00201
Unit Number3153880
Catalog NumberCU4348611
Manufacturing Year2015
Hours1330 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 49,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
*STICK, LONG, HEAVY DUTY
DRAIN, ECOLOGY
BLADE, 78", WELD-ON
*LINES, BUCKET, LONG STICK
STICK PKG LONG W/O 2ND AUX
*MIRROR, CAB, RIGHT
SERIALIZED TECHNICAL MEDIA KIT
LINES, STICK
TRACK, RUBBER BELT
*LINES, AUXILIARY, LONG STICK
*BELT, SEAT, 3" RETRACTABLE
LINES, BOOM
COUPLER,PG,MANUAL,DUAL LOCK
BATTERY, DISCONNECT
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
LANE 3 ORDER
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*SEAT FABRIC HIGH BACK SUSP
*ELECTRICAL ARRANGEMENT
*LINKAGE BUCKET W/ LIFTING EYE
*305E2 HYDRAULIC EXCAVATOR
*HYDRAULICS STD W/O 2ND AUX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone