Caterpillar 305CR

Caterpillar 305CR

Price
24,958 USD
Year
2003
Working hours
2731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305CR
CategoryCrawler Excavators
Serial NumberDSA00624
Unit Number100022968
Catalog NumberCU4441914
Manufacturing Year2003
Hours2731 h
CountryAustralia
LocationToowoomba, QL
Pricing
Price Excluding Tax$ 24,958
Tax (10%)$ 2,496
Price Including Tax$ 27,454
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
Additional Information1200MM DITCH CLEANING BUCKET
ENCLOSED A/C CAB
TILTING COUPLER
300, 450 & 600MM GP BKTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone