Quick Search

CAT 305E2CR

CAT 305E2CR

CAT Certified
Year
2018
Working hours
2,244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Mechanicsville, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 305E2CR
Carter Machinery Company
CategoryCrawler Excavators
Serial Number0H5M08083
Unit Number5021470
Catalog Number10037521
Year2018
Hours2,244 h
CountryUnited States
LocationMechanicsville, United States
Pricing
Price Excluding Tax49,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
RUBBER TRACKRUBBER TRACK
STICK, MEDIUMSTICK, MEDIUM
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1830
  • Yes
  • No
  • Yes
  • Fairpaint damage
  • Good
  • Good
  • Fairpaint damage and worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairrust marks and good amount of paint damage
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1001
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 95%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poordoes not scan
  • Good
  • Good
  • Good
engine
810
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • n
  • Good
  • Fairslightly worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Goodbattery was dead, replaced it
  • Good
  • Good
  • Good
  • Good
hydraulics
1410
  • good
  • Good
  • Faircylinder rod is chipped
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • standard
  • Good
  • Good
  • Good
stick
300
  • standard
  • Good
  • Good
  • Good
bucket
320
  • No
  • cat
  • the plate is illegible
  • 24in
  • Fairused bucket
  • Good
  • Good
  • Fairused bucket
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering