Caterpillar 305E2CR

Caterpillar 305E2CR

Price
35,000 USD
Year
2016
Working hours
2000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M02112
Unit NumberG16-033M
Catalog NumberCU4628423
Manufacturing Year2016
Hours2000 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$ 35,000
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY HYDRAULICS • BUCKET • BLADE • ULTRA LOW SULFUR DIESEL FUEL

BLADE, 78", BOLT-ON
CABLE, GROUND
CCU (CAT CERTIFIED USED)
DRAIN, ECOLOGY
ENGINE SN#7FU0154
LANE 3 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY HYDRAULICS • BUCKET • BLADE • ULTRA LOW SULFUR DIESEL FUEL

BLADE, 78", BOLT-ON
CABLE, GROUND
CCU (CAT CERTIFIED USED)
DRAIN, ECOLOGY
ENGINE SN#7FU0154
LANE 3 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAdjust the tank door hinge _it drags when opening
safety items
  • YesOrops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorSeat belt install tag has been changed on one side but removed from the other side _Seat belt was not replaced
  • FairBottom cushion stitching is pulled apart
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • FairLine clamp is missing on the back side of the boom
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 78" Leveling blade
boom
  • Good
  • Good
  • Good
stick
  • 69"
  • PoorExcessive play in the bucket pin and it needs shims
  • Good
  • Good
bucket
  • Cat
  • 24"
  • PoorWear bars are worn out
  • Good
  • FairSides are bent
  • Good15% worn
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE16" Cat tracks _65% remaining
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources