Caterpillar 305E2 CR

Caterpillar 305E2 CR

Price
41,130 USD
Year
2016
Working hours
2320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2 CR
CategoryCrawler Excavators
Serial NumberH5M01695
Unit NumberE152409
Catalog NumberCU4491348
Manufacturing Year2016
Hours2320 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 41,130
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationOPEN CAB
BUCKET : 36"
BOOM LENGTH: 101"
STICK LENGTH: 69"
ECM DOWNLOAD: YES
BLADE, LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone