Caterpillar 305E

Caterpillar 305E

Price
57,500 USD
Year
2019
Working hours
416 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E
CategoryCrawler Excavators
Serial NumberH5M08657
Unit NumberH5M8657
Catalog NumberCU4750550
Manufacturing Year2019
Hours416 h
CountryUnited States
LocationLittle Rock, AR
Pricing
Price Excluding Tax57,500 USD
Tax USD
Price Including Tax USD
Details
Additional Information*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*DRAIN, ECOLOGY
*BELT, SEAT, 3" RETRACTABLE
*305E2 HYDRAULIC EXCAVATOR
FILM, CALIFORNIA
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
*COOLING, HIGH AMBIENT
LANE 3 ORDER
INSTRUCTIONS, ANSI
BLADE, 78", ANGLE, BOLT-ON
LINES, BOOM
HOOD, REAR, SOLID
BATTERY, DISCONNECT
*HYDRAULICS LONG W/ 2ND AUX
LINES, STICK
TRACK, RUBBER BELT
*LINKAGE BUCKET W/ LIFTING EYE
*ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/ 2ND AUX
*CONTROL PATTERN CHANGER
FILM, QUICK COUPLER, ANSI
LINES, QUICK COUPLER (LONG)
*ALARM, TRAVEL
*CANOPY, TOPS
MIRROR, CANOPY, RIGHT
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
MIRROR, CANOPY, LEFT
LIGHTS, LED
PRODUCT LINK, CELLULAR, PL641
Features
Additional Information*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*DRAIN, ECOLOGY
*BELT, SEAT, 3" RETRACTABLE
*305E2 HYDRAULIC EXCAVATOR
FILM, CALIFORNIA
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
*COOLING, HIGH AMBIENT
LANE 3 ORDER
INSTRUCTIONS, ANSI
BLADE, 78", ANGLE, BOLT-ON
LINES, BOOM
HOOD, REAR, SOLID
BATTERY, DISCONNECT
*HYDRAULICS LONG W/ 2ND AUX
LINES, STICK
TRACK, RUBBER BELT
*LINKAGE BUCKET W/ LIFTING EYE
*ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/ 2ND AUX
*CONTROL PATTERN CHANGER
FILM, QUICK COUPLER, ANSI
LINES, QUICK COUPLER (LONG)
*ALARM, TRAVEL
*CANOPY, TOPS
MIRROR, CANOPY, RIGHT
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
MIRROR, CANOPY, LEFT
LIGHTS, LED
PRODUCT LINK, CELLULAR, PL641
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone