Caterpillar 305E2 THMB

Caterpillar 305E2 THMB

Price
47,600 USD
Year
2016
Working hours
1268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2 THMB
CategoryCrawler Excavators
Serial NumberH5M00803
Unit Number17909
Catalog NumberCU2292453
Manufacturing Year2016
Hours1268 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$ 47,600
Tax-
Price Including Tax-
Features
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
305E2 CY STRAIGHT BLD (DLO)
BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone