Caterpillar 305E2CR

Caterpillar 305E2CR

Price
53,737 USD
Year
2018
Working hours
2,992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M07404
Catalog NumberCU4816589
Manufacturing Year2018
Hours2,992 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax53,737 USD
Tax (10%)5,374 USD
Price Including Tax59,111 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
Additional information300MM BUCKET
450MM BUCKET
TILT QUICK COUPLER
MUD BUCKET
REMAINING EPP WARRANTY
12 MONTHS - 1000HOURS EPP COVER
HD ADVANTAGE QLD/NT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone