Caterpillar 305E2 CR

Caterpillar 305E2 CR

Price
49,410 USD
Year
2017
Working hours
62 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2 CR
CategoryCrawler Excavators
Serial NumberH5M04244
Unit NumberE152701
Catalog NumberCU4496846
Manufacturing Year2017
Hours62 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 49,410
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationOPEN CAB
BOOM LENGTH: 8'6"
BLADE, LEVELING
STICK LENGTH: 5'10"
BUCKET : 18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone