Caterpillar 305ECR

Caterpillar 305ECR

Price
44,122 USD
Year
2016
Working hours
1887 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305ECR
CategoryCrawler Excavators
Serial NumberH5M01612
Unit NumberH5M01612
Catalog NumberCU4546212
Manufacturing Year2016
Hours1887 h
CountryGermany
LocationLohfelden
Pricing
Price Excluding Tax$ 44,122
Tax (19%)$ 8,383
Price Including Tax$ 52,505
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 20 %
UNDERCARRIAGE IDLERS: 80 %
BUCKET CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 400 MM
CUTTING WIDTH: 400 MM
UNDERCARRIAGE TRACK ROLLERS: 80 %
ENGINEPOWER: 40 HP
UNDERCARRIAGE SPROCKETS: 80 %
LENGTH OF STICK: 1750 MM
OPERATING WEIGHT: 5.1 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone