Caterpillar 305.5ECR TQ

Caterpillar 305.5ECR TQ

Price
32,901 USD
Year
2012
Working hours
2894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5ECR TQ
CategoryCrawler Excavators
Serial NumberFKY00468
Unit NumberFKY468-A
Catalog NumberCU4447498
Manufacturing Year2012
Hours2894 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 32,901
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAS IS, WHERE IS
OROPS, 1PC BOOM, 72" STK, HYD THUMB, MQC, BKT, LVL BLD, 16" BELT
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairDENTED SLIGHT
  • FairLEFT FRONT IS DENTED, LEFT FRONT UPPER CORNER OF CAB IS BENT SLIGHT
  • FairSCUFFED SLIGHT
  • Fair
  • FairSCRATCHED, PEELING
  • Fair
  • FairLATCH STICKS AND IS BENT SLIGHT
  • Good
  • Good
  • FairRIGHT SIDE ACCESS DOOR LATCH STICKS BAD, HARD TO OPEN.
  • Good
  • FairFADED, SCRATCHES AND SURFACE RUST PRESENT
  • FairWEATHERED
  • Good
  • FairBATTERY ACCESS DOOR IS BENT, MISSING A BOLT FOR HINGE
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • PoorNO MIRROR
  • Good
  • Fair
  • GoodDIRT PRESENT
  • FairLABELING IS WORN
  • Yes
  • Yes
  • No
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • FairWEEPING AT HEAD SEAL
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCAT 2 FINGER HYDRAULIC THUMB
boom
  • Good
  • Good
  • FairP&B HAVE SLIGHT MOVEMENT
stick
  • FairP&B HAVE SLIGHT MOVEMENT
  • Good
  • Good
  • 72” STICK
bucket
  • YesCAT MANUAL COUPLER, SHOWS A LOT OF MOVEMENT ON BUCKET PINS
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGETRACKS ~ 40% REMAINING
Track Shoes16” RUBBER TRACKS WITH ABRASIONS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone