Caterpillar 305.5ECR

Caterpillar 305.5ECR

Price
35,414 USD
Year
2012
Working hours
4018 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5ECR
CategoryCrawler Excavators
Serial NumberFKY00903
Unit NumberFKY00903
Catalog NumberCU4456770
Manufacturing Year2012
Hours4018 h
CountryGermany
LocationStraubing
Pricing
Price Excluding Tax$ 35,414
Tax (19%)$ 6,729
Price Including Tax$ 42,143
Features
Additional InformationOPERATING WEIGHT: 5.4 T
TRACK SHOES (PADS) WIDE: 400 MM
LENGTH OF STICK: 1400 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE IDLERS: 60 %
TRACK SHOES (PADS) CONDITION: 30 %
ENGINEPOWER: 44 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Edmund Steininger
Germany
Telephone:+49 89 32197111
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone