Quick Search

Caterpillar 305.5E2LC

Caterpillar 305.5E2LC

Price
US$ 55,000
Year
2017
Working hours
2,020 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 305.5E2LC
CategoryCrawler Excavators
Serial NumberCR503248
Unit Number23B044
Catalog Number10051419
Year2017
Hours2,020 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
*COOLING, HIGH AMBIENT
WITH ALL KNOWN AND UNKNOWN
LINES, STICK
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
HEATER, WATER JACKET
*STICK, LONG, HEAVY DUTY
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
MACHINE IS SOLD AS IS, WHERE IS,
*LINES, BUCKET, LONG STICK
LINKAGE, BUCKET, W/ LIFTING EYE
*MIRROR, CAB, RIGHT
LANE 2 ORDER
HYDRAULICS, W/O 2ND AUX
***THUMB READY***
BLADE, 78", BOLT-ON
PRODUCT LINK, CELLULAR, PL240
*305.5E2 HYDRAULIC EXCAVATOR
STICK PKG LONG W/O 2ND AUX
COUNTERWEIGHT,STANDARD
*CAB W/ AIR CONDITIONER
LINES, BUCKET, LONG STICK
*ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
*LINKAGE BUCKET W/ LIFTING EYE
SERIALIZED TECHNICAL MEDIA KIT
305.5E2 2017
FAULTS INCLUDING SAFETY ITEMS
BATTERY, DISCONNECT
*CONTROL PATTERN CHANGER
*SEAT FABRIC HIGH BACK SUSP
TRACK, RUBBER BELT
LIGHTS, STANDARD
STICK, LONG, W/ THUMB BRACKET
LINES, QUICK COUPLER (LONG)
FILM, QUICK COUPLER, ANSI
LINES, BOOM
RADIO
LINES, AUXILIARY, LONG STICK
INSTRUCTIONS, ANSI
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
770
  • Yes
  • FairPanel under cab is pushed in
  • FairHit on the weld, top right corner
  • Good
  • FairDoor is tweaked, usable
  • Good
  • FairPanel above engine compartment is loose, broke off of bracket
  • FairHydraulic bay door is dented and bent up, still open/closes
  • Good
  • Good
  • FairBent, usable
  • Good
  • Good
  • Good
  • FairCover over boom cylinder is bent
gauges, operator station, console
1111
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight mirror missing. Bracket bent, usable
  • Good
  • Good
  • Good
  • FairSmall hole in cushion
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • NoOut of Date
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Crankcase separator has oily buildup on the bottom
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorBoom light broken at wire connector
  • Good
  • Good
hydraulics
1220
  • Good
  • Good
  • FairSmall lines on boom are bent, doesn’t appear to be restricting flow
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWeeping, leaving oil rings on chrome
  • Good
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
600
  • 24” appears to be tweaked
  • Ok
  • 12 and 24
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE75
Track ShoesRight track is missing a chunk of rubber and split on sides
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering