Caterpillar 305.5E2 CR

Caterpillar 305.5E2 CR

Price
46,198 USD
Year
2016
Working hours
1574 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2 CR
CategoryCrawler Excavators
Serial NumberCR501027
Unit Number0CR501027
Catalog NumberCU2399157
Manufacturing Year2016
Hours1574 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$ 46,198
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone